One Action FPC/FFC Connectors One Action FH™


3 Features of One Action FH™ that Realize Design Freedom and Automated Assembly

Unlike the conventional connection process of opening the actuator, inserting the FPC/FFC and then closing the actuator, connection is completed by just inserting the FPC/FFC with One Action FH. There is no need to touch the actuator when connecting, preventing actuator damage. Locking is completed at the same time as the FPC/FFC insertion so incomplete mating does not occur. The work time and number of operation steps are reduced to 1/3rd for a significant reduction in man-hours.



One Action FH features a large taper on the opening to allow smooth insertion. The unique spring design reduces the insertion force of the FPC/FFC and dramatically improves the insertion performance, enabling easy operation for both humans and robots.


Convention products require actuator operation when inserting the FPC/FFC. Therefore, it is difficult to open and close the actuator if there is another component placed nearby. With One Action FH, only insertion is required. As long as there is space for FPC/FFC insertion then connection can be achieved even in narrow spaces.

Application Examples
Movies
FPC insertion/extraction by robot
FPC insertion/extraction by hand
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.